Dishwashers require fine-grained control over water pumps, complex system control over valves, and so on. To meet these requirements, Renesas Electronics supplies the RX24T Group, RX66T Group, RL78/G14 Group and RL78/G1F Group microcontrollers as solutions for system control, and the RX230 Group, RX651 Group, RL78/G1N Group and the RA4M1 Group for operation. These chips are designed to meet demand for advanced functionality, high-performance, reduced power consumption, and lower cost.

Image
Dishwasher

Related Products

Block Semiconductor Device Recommended Products Features
HMI MCU MCU RX230 Group
RX651 Group
Enhanced DSP/FPU, Connectivity (USB), HMI (Capacitive Touch), Security, Low power consumption, 5V
Large-capacity RAM, Connectivity (Ethernet, USB), HMI (LCD), Security, Motor
RL78/G1N Group 8-bit general-purpose MCU, Large-current output for LED drive

RA4M1 Group

Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI
Control MCU MCU RX24T Group
RX66T Group
32-bit MCU including on-chip FPU enable to drive two motors simultaneously
RXv3 Core, Motor specialized specifications (max.4 motors)
RL78/G14 Group
RL78/G1F Group
Three-phase complementary PWM output, Rich line-up
Multifunctional microcontrollers with enhanced functionality suitable for sensor-less BLDC motor control

Sensors

HS3001 High-Performance Relative Humidity and Temperature Sensor
Sensor Output Op-amp READ2303G
READ2304G
Full range input/output, high slew rate
Low power consumption, high slew rate

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
R2A20114BFP Application Note 日本語 Application Note PDF 3.05 MB
RL78/G14 Timer RD in Reset Synchronous PWM Mode 日本語, 简体中文 Application Note PDF 478 KB
RL78/G14 Timer RD in Complementary PWM Mode 日本語, 简体中文 Application Note PDF 829 KB
R2A20112A Application Note Application Note PDF 224 KB
RL78 Family Notes and Countermeasures Against Noise 日本語, 简体中文 Application Note PDF 230 KB
Downloads
- RL78/G14 Timer RD in Reset Synchronous PWM Mode 日本語 Sample Code ZIP 570 KB
- RL78/G14群 定时器RD (复位同步PWM 模式) Sample Code ZIP 786 KB
- RL78/G14 Timer RD in Complementary PWM Mode 日本語 Sample Code ZIP 886 KB
- RL78/G14群 定时器RD (互补PWM 模式) Sample Code ZIP 822 KB
Tool News
Sound Playback System and Compression Library (Original ADPCM CODEC) M3S-S2-Tiny for the RX Family Revised to V.3.01 Release 00 日本語 Tool News - Release PDF 530 KB
The Sound Playback System and Compression Library M3S-S2-Tiny for the RL78 Family V.3.00 Release 00 Published 日本語 Tool News - Release PDF 317 KB
The Sound Playback System and Compression Library M3S-S2-Tiny for the RX Family Published Tool News - Release PDF 470 KB