This solar pump system includes a photovoltaic (PV) panel, an electronic motor controller and an AC motor. The electronic motor controller is a combination of an inverter, maximum power point tracking (MPPT), a variable-frequency drive (VFD), and a communication module. It uses power generated from the solar panel and an electronics controller card (with the MPPT algorithm and an inverter drive) runs the AC induction or permanent magnet synchronous motor (PMSM) motor.
System Benefits:
Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.