Energy Harvesting in Embedded Systems is Now a Reality
The exclusive Silicon on Thin Buried Oxide (SOTB) technology from Renesas breaks the previous trade-off between getting either low active current or low standby current consumption – previously you could only choose one. With SOTB, you get both without compromise. Additionally, SOTB supports high operating frequency for high performance and small silicon node geometry for high-density memory. This is a recipe for very capable, extreme low-power applications that run from harvested ambient energy – no batteries required.

Extreme Low-Power Applications


Technical Overview
What Is the SOTB Process?
A disruptive extreme low-power technology exclusively from Renesas.
What Are the Benefits of SOTB?
Extreme low active and standby power, speed scalability, high performance analog with low noise, and high immunity to disruption from particle radiation.
RE Family Based on SOTB Process
The new product family using the SOTB™ process has been renamed
the RE Family and the first product has been released.