Overview

Description

The Wi-SUN Alliance provides sub-GHz communication standards for meter AMR applications, as well as smart home appliance applications, due to its low power consumption and smart network connection.

Our Renesas solution uses a combination of the RL78/G1H MCU with a sub-GHz radio, an RX651 MCU, and RF products such as the F1420 PA and the F2914 switch. The ISL85413 buck converter ensures a stable voltage supply for applications where RF transmission, multiple peer accessing, and networking communication are required.

The 16-bit RL78/G1H acts as an RF transceiver to transmit and receive the data from the antenna. The signal is then amplified by an LNA or a PA. The entire process is fully compliant with the Wi-SUN Alliance-based PAN/FAN profile (IEEE 802.15.4g/4e).

System Benefits:

  • Full solution level support for the Wi-SUN standard
  • Provide hardware package design support
  • High output power and receive performance

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.65 Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN003 cn003 CN003 Tx/Rx Switch Tx/Rx Switch Tx/Rx Switch RF Amplifier RF Amplifier RF Amplifier Sub-GHz RF MCU Sub-GHz RF MCU Sub-GHzRF MCU AUX Power AUX Power AUX Power DC/DC 1 DC/DC DC/DC MCU MCU MCU Metrology Function Metrology Function Metrology Function 860-930 MHz Operation 860-930 MHz Operation 860-930 MHz Operation 3.3V 3.3V 3.3V 5V 5V 5V Band 700 MHz to 1.1 GHz Max +30 dBm Output Power Band 700 MHz to 1.1 GHz Max +30 dBm Output Power Band 700 MHz to 1.1 GHz Max +30 dBm Output Power 5V 5V 5V 13~36V 13~36V 13~36V 3.3V 3.3V 3.3V 5V 5V 5V Antenna Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 LNA LNA LNA Sheet.64 Sheet.83 Sheet.62 Sheet.55 Sheet.61 Sheet.57 Sheet.58 Switch Sheet.30 Sheet.31 Sheet.32 Blank Sheet.89 Sheet.90 Sheet.91 Sheet.96 Sheet.93 Sheet.94 Sheet.95 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Tx Tx Tx Rx Rx Rx Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Connector 1.162 Sheet.111 DC/DC 2 DC/DC DC/DC 13~36V 13~36V 13~36V Sheet.114 Sheet.116 Sheet.117 Connector 1.162.119 Sheet.120 Sheet.121 Sheet.122 Sheet.124 Sheet.126 5V 5V 5V UART UART UART Sheet.130 Sheet.131 Tx Tx Tx Sheet.133 Tr Tr Tr Connector 1.162.135 Sheet.137 Sheet.136 Sheet.66 Sheet.67 Sheet.138 Sheet.140 Sheet.141 Sheet.142
Exiting Interactive Block Diagram