The CXWL0009 UWB motion detector is a highly-integrated RFIC, saving the cost of several RF components that are integrated into the chip. This RFIC and low-power microcontroller provides a total solution with the lowest power. Applications include security system installations, inventory tracking, pallet and package tracking, army/emergency personnel tracking, patient monitoring, and video conferencing. Power and timing devices are available to complete the solution.
Key Features:
- Highly-integrated for motion detection applications
- Very low power (~15mW) and low cost
- Range of detection from 1ft to 100ft
- Significant technical advantages in comparison to competing technologies
Related Products
Category | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RL78 | 8/16-bit Ultra-low Energy MCUs | Family Catalog | Select specific device |
UWB Motion Sensor | |||
CXWL009 | Ultra-wideband motion detector IC | Datasheet | Buy / Sample |