Overview

Description

This solution shows a toilet design using the DA14531 SmartBond TINY™ module, the smallest, most power-efficient Bluetooth® Low Energy (LE) solution available. This Bluetooth LE module targets broad market usage and is certified across regions providing significant savings in development cost and time-to-market. Additionally, multiple sensors are used to realize automatic cover opening, humidity and temperature measurement, and to monitor health.

System Benefits​:

  • Bluetooth LE and MCU: The Bluetooth LE module comes with an integrated antenna and easy-to-use software, making Bluetooth Low Energy development easier than ever before.
  • Low cost 48MHz Arm® Cortex®-M23 core MCU with enhanced capacitive touch sensing unit 2 (CTSU2).
  • Strong power source: High-performance and high-output ability power device, AC/DC + Buck are enough to cover all power supply needs.
  • More intelligent design keeps users healthier.

Applications

Applications

  • Smart toilets
  • Smart environment monitors
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations