The MCU lineup of Renesas includes the RX23T Group with built-in floating-point unit (FPU) suitable for vector control, and the RL78/G14 Group capable of vector control even at low pin counts, which are suitable for inverter control in refrigerator applications. Their on-chip features allow the design of efficient motor drive solutions which allow refrigerators to be made more eco-friendly. For refrigerator system control, the RL78/G13 Group, the RX230 Group, and the RA4M1 Group are ideal product groups in that they incorporate a variety of A/D converters to allow precise control of the internal temperature. In addition, the RX130 Group, the RX230 Group, the RX651 Group and the RA4M1 Group and the RA2L1 Group MCU is designed to implement a touch panel solution which allows the appliance manufacturer to provide flat panel interfaces free of protrusions or indentations, thus improving cleaning and maintenance.

Related Products
Block | Semiconductor Device | Recommended Products | Features |
---|---|---|---|
System Control | System control MCU | RX230 Group RX231 Group |
Enhanced DSP/FPU, Connectivity (USB), HMI (Capacitive Touch), Security, Low power consumption, 5V |
RL78/G13 Group RL78/G13A Group |
5V operation, Rich line-up, can be used in a wide variety of applications 5V operation with low operating current |
||
RA4M1 Group | Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI | ||
Sensors | ZMOD4450 | Refrigeration air quality Monitoring | |
Compressor Control | Compressor control MCU | RX23T Group RX24T Group |
32-bit MCU including on-chip FPU enables to easily program complex inverter control algorithms 32-bit MCU including on-chip FPU enable to drive two motors simultaneously |
RL78/G14 Group RL78/G1F Group |
Three-phase complementary PWM output, Rich line-up Multifunctional microcontrollers with enhanced functionality suitable for sensor-less BLDC motor control |
||
HMI MCU | HMI MCU | RX130 Group | Enhanced capacitive touch function, 5V operation |
RX230 Group | Enhanced DSP/FPU, Connectivity (USB), HMI (Capacitive Touch), Security, Low power consumption, 5V | ||
RX651 Group | Voice Recognition Large-capacity RAM, Connectivity (Ethernet, USB), HMI (LCD), Security, Motor |
||
RA6M1 Group | Capacitive Touch+Voice Recognition Arm Cortex-M4 core Capacitive Touch for HMI and advanced analog |
||
RA2L1 Group RA2E1 Group |
Arm Cortex-M23 core, 5V operation, System Control, Capacitive Touch, Safety | ||
Sensor Output | Op-amp | READ2303G READ2304G |
Full range input/output, high slew rate Low power consumption, high slew rate |
PFC Power Supply | PFC IC | R2A20112ASP | Critical conduction mode single |
MCU I/F in Control Unit | Photocoupler (standard) | PS23xx Series PS28xx Series RV1S22xxSeries |
High isolation voltage (5kVr.m.s.), 4p-LSOP, Ta=115°C High isolation voltage (2.5kVr.m.s.), 4p-SSOP, Ta=100°C High isolation voltage (5kVr.m.s.), 4p-LSSOP, Ta=115°C |