Renesas has a broad lineup of MCU products suitable for microwave ovens. These include the RL78/G13 Group, the RL78/G14 Group, the RX130 Group and the RA4M1 Group and the RA2L1 Group of microcontrollers, which are built around a high-performance CPU and integrate A/D converters to handle a variety of sensor inputs, Built-in Data Flash instead of EEPROM and Timers which has pulse input function and PWM (Pulse Width Modulation) function.

Image
Microwave Oven (Low-End)Block Diagram

Related Products

Block Semiconductor Device Recommended Products Features
System Control MCU RX130 Group Enhanced Capacitive Touch function, 5V operation
RL78/G13 Group 5V operation, Rich line-up, can be used in a wide variety of applications
RL78/G14 Group Three-phase complementary PWM output, Rich line-up
RA4M1 Group Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI
RA2L1 Group
RA2E1 Group
Arm Cortex-M23 core, 5V operation, System Control, Capacitive Touch, Safety
Sensor Output Amplification, Detection CMOS Op-amp READ2303G
READ2304G
Full range input/output, high slew rate
Low power consumption, high slew rate

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
R2A20114BFP Application Note 日本語 Application Note PDF 3.05 MB
RL78/G14 Sound Playback/Compression Demonstration for RL78/G14 CPU Board 日本語 Application Note PDF 850 KB
RL78/G12 Timer Array Unit (Interval Timer) 日本語 Application Note PDF 649 KB
RL78/G12 Initialization 日本語, 简体中文 Application Note PDF 625 KB
RL78/G13 Initialization [for CubeSuite+, IAR, and e2 studio] 日本語, 简体中文 Application Note PDF 293 KB
RL78/G13 Timer Array Unit (Interval Timer) 日本語, 简体中文 Application Note PDF 541 KB
R2A20112A Application Note Application Note PDF 224 KB
RL78 Family Notes and Countermeasures Against Noise 日本語, 简体中文 Application Note PDF 230 KB
Downloads
- RL78/G14 Sound Playback/Compression Demonstration for RL78/G14 CPU Board - Sample Code 日本語 Sample Code ZIP 6.07 MB
- RL78/G12 Timer Array Unit (Interval Timer) - Sample Code 日本語 Sample Code ZIP 367 KB
- RL78/G12 Initialization - Sample Code 日本語 Sample Code ZIP 704 KB
- RL78/G12 群初始设定 Sample Code ZIP 742 KB
- RL78/G13 Initialization [for CubeSuite+, IAR, and e2 studio] - Sample Code Sample Code ZIP 708 KB
- RL78/G13 初期設定【開発環境:CubeSuite+、IAR、e2 studio】 - Sample Code Sample Code ZIP 765 KB
- RL78/G13 群初始设定 Sample Code ZIP 1.03 MB
- RL78/G13 Timer Array Unit (Interval Timer) - Sample Code Sample Code ZIP 553 KB
- RL78/G13 タイマ・アレイ・ユニット(インターバル・タイマ) - Sample Code Sample Code ZIP 941 KB
- RL78/G13群定时器阵列单元(间隔定时器) - Sample Code Sample Code ZIP 761 KB
Tool News
Sound Playback System and Compression Library (Original ADPCM CODEC) M3S-S2-Tiny for the RX Family Revised to V.3.01 Release 00 日本語 Tool News - Release PDF 530 KB
The Sound Playback System and Compression Library M3S-S2-Tiny for the RL78 Family V.3.00 Release 00 Published 日本語 Tool News - Release PDF 317 KB
The Sound Playback System and Compression Library M3S-S2-Tiny for the RX Family Published Tool News - Release PDF 470 KB