The RL78/L13 Group MCUs from Renesas have an IH control timer (timer KB2) function with PWM suitable for IH control. This is designed to enable IH control using a simpler circuit configuration. Renesas supplies microcontroller with capacitive touch function such as the RX130 Group, the RA4M1 Group and the RA2L1 Group, contribute to customer requirement for advanced HMI and design flexibility.
Image

Related Products
Block | Semiconductor Device | Recommended Products | Features |
---|---|---|---|
Control MCU | MCU | RL78/L13 Group | 16-bit MCU, Segment LCD driver, optimal for remote controller |
RX130 Group | Enhanced Capacitive Touch function, 5V operation | ||
RA4M1 Group | Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI | ||
RA2L1 Group RA2E1 Group |
Arm Cortex-M23 core, 5V operation, System Control, Capacitive Touch, Safety | ||
Touch Key MCU | MCU | RX130 Group | Enhanced Capacitive Touch function, 5V operation |
RA4M1 Group | Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI | ||
RA2L1 Group RA2E1 Group |
Arm Cortex-M23 core, 5V operation, System Control, Capacitive Touch, Safety | ||
Audio Playback MCU | MCU | RL78 Family | 16-bit MCU, Rich line-up |
Sensor | CMOS Op-amp | READ2303G READ2304G |
Full range input/output, high slew rate Low power consumption, high slew rate |
IGBT Gate Driver | Photocoupler (IGBT drive) |
PS9031 RV1S92xxSeries |
High isolation voltage (5kVr.m.s.), 2.5A output High CMR (CMR.≧50kV/ µs), Optimal for IPM drive |