This solution uses a microphone to detect when the glass is broken. Active filtering for the microphone is implemented using the microcontroller's onchip low-power op-amp. Reduces costs while achieving extended operation on battery power.
Configuration
- Microcontroller: RL78/I1D low-power analog microcontroller
- Solution board: RL78/I1D Detect it! glass break detector board
Circuit diagrams, parts lists, and sample programs are available.
Applications
Crime prevention products