Renesas fire and safety systems offer convenience and peace of mind through sensing and connectivity technologies. This fire and safety system utilizes the Renesas Synergy™Platform, a complete and qualified system solution for highly sophisticated embedded applications such as building automation (BA). It makes it possible to quickly deliver optimized solutions to meet constantly changing technology needs such as performance, power efficiency and design flexibility. The platform includes fully integrated software, unified development tools, a scalable family of microcontrollers (MCUs), and a broad ecosystem of partners.
The Renesas Synergy™microcontroller family uses the Arm®Cortex®-M core, and is designed to be scalable across the series, allowing code to be reused. In addition, along with easy to implement connectivity features and a human machine interface, it has robust security and safety features, as well as a wide range of peripheral functions that can be adapted to a variety of embedded systems. The Synergy MCUs for this system offer interface solutions such as graphic and segment LCD controllers, a graphic LCD interface and capacitive touch sensing; connectivity solutions such as a priority connection interface, Wi-Fi framework, BACnet stack VSA, and Renesas' RL78/G1D Bluetooth®Low Energy (BLE) chipset; and sensing solutions such as a temperature sensor, an analog data collection framework, A/D converter, D/A converter, PGA, comparator, and a digital sensor interface.
System Benefits
- Synergy S7 or S5 Series MCU acts as the primary controller for the control panel
- Synergy S3 or S1 Series MCU acts as the controller for the local sensing nodes
- Connectivity to the cloud via Ethernet or Wi-Fi
- BLE connectivity between nodes and the hub.