The ZMOD4410 gas sensor and HS300x humidity sensor family along with the RL78/G14 microcontroller enable users to sense the environment for gases, measure and improve air quality, and provide observations of goods during transport. The solution meets strict air quality regulations, saves energy, and helps maintain the user's health and wellness.
Key Features:
Applications:
Category | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RL78/G14 | Low power consumption, high function general-purpose microcontrollers | RL78/G14 Hardware User's Manual | Select specific device |
RL78/G1D | Bluetooth® Low Energy microcontrollers for smart connectivity | RL78/G1D Hardware User's Manual | Select specific device |
Gas Sensor | |||
ZMOD4410 | Indoor Air Quality Sensor Platform | Datasheet | Buy / Sample |
Humidity Sensor | |||
HS300x Family | Relative Humidity Sensor ICs | Select specific device | Select specific device |
LDO | |||
ISL9001A | LDO with low ISUPPLY, high PSRR | Datasheet | Buy / Sample |