For biosensing (or other use cases like smart home applications), sensor data needs to be collected and transferred via Bluetooth® to a smartphone or the cloud. Sensors may be any combination of a pulse oximeter/photoplethysmography (PPG), gyro, accelerometer, humidity, temperature, ambient light devices, etc. These devices are usually low power and have mobile features, such as using a small Li-ion cell, which needs to be recharged wirelessly to get rid of physical connections. This winning combination highlights a complete and compact solution.
System Benefits:
Category | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RL78/G14 | Low power consumption, high function general-purpose microcontrollers suitable for motor control as well as industrial and metering applications | RL78/G14 Hardware User's Manual | Select Specific Device |
RL78/G1C | Compact microcontrollers supporting USB communications and rapid charging (USB 2.0, BC 1.2 compliant) | Datasheet | Select Specific Device |
RY7011A | Bluetooth® low energy microcontrollers for smart connectivity, with the lowest level of current consumption in the industry | Datasheet | Select Specific Device |
Sensor | |||
ZMOD4410 | Indoor Air Quality Sensor Platform | Datasheet | Buy/Sample |
HS3001 | High-Performance Relative Humidity and Temperature Sensor | Datasheet | Buy/Sample |
ISL29033 | Ultra-Low Lux, Low Power, Integrated Digital Ambient Light Sensor with Interrupt Function | Datasheet | Buy/Sample |
OB1203 | Heart rate, blood oxygen concentration, pulse oximetry, proximity, light and color sensor | Datasheet | Buy/Sample |
Power Reciever IC | |||
RAA457100 | Wireless charging system receiver IC for low power applications | Datasheet | Buy/Sample |
Power Transmitter IC | |||
RAA458100 | Wireless charging system transmitter IC for low power applications | Datasheet | Buy/Sample |
MOSFET | |||
UPA2690 | Nch/Pch Dual Power MOSFET 20V 4.0A 42mohm 6pinHUSON2020 | Datasheet | Buy/Sample |
Veridify DOME™ | External Link |
Veridify Future-Proof Security for IoT Edge Devices | External Link |
![]() |
A Wireless Charging Application for Wearable Tech Extended to Smart Glasses | Blog Post | Jan 23, 2022 |