Overview

Description

A single-board computer (SBC) is a complete computer built on a single printed circuit board, commonly made as a demonstration or development system for educational usage. It can also be used for an embedded computer controller utilizing different, but standardized form factors like RPI, Qseven or 96Boards. This solution can be used to start development of any solution requiring an SBC.

System Benefits:

  • Full-featured board ready to boot Linux and run application
  • Versatile wireless IoT connectivity, including Wi-Fi, Bluetooth® LE, & LTE Cat-M1
  • All possible features in an embedded environment
  • Renesas PMIC to power and control whole system
  • Small board can be realized
  • Supports industrial standards such 96Boards, SMARC, and OSM
  • Proven design, POC and partner boards available
Image

Comparison

Applications

Applications

  • Gaming: Slot Machine, Video Poker
  • Home / Building / Control Automation
  • Embedded or Industrial Computers
  • Digital Signage