Renesas sensor solutions enable in-vehicle pressure monitoring (e.g. HVAC or oil applications) and position sensing (e.g. fuel level in a fuel tank). The sensor solutions provide flexible, high accuracy and comprehensive system solutions using sensor signal conditioners (SSC), a buck controller (DC/DC) and microcontrollers (MCU).

System Benefits:

  • Integration options for the SSCs with SENT, I2C or integrated LIN interfaces
  • User-friendly SSC configuration with existing communication board and GUI
  • MCU provides functional safety options, CAN interfaces and rich software options, offloading the main ECU
  • An RH850/F1x automotive MCU provides additional functional safety options
Image
Sensor Reference Solution

Related Products

Product Description Featured Document Ordering
       
Microcontroller      
RL78/F13 16-bit MCU with ultra-low power and a wide variety of memory sizes and packages User's Manual Buy/Sample
RH850/F1KM-S1 32-Bit High-End Automotive Microcontrollers Ideal for Body Applications User's Manual Buy/Sample
       
Sensor Signal Conditioner (SSC)      
ZSSC4165 Automotive resistive sensor signal conditioner with SENT output Datasheet Buy/Sample
ZSSC417x Automotive sensor signal conditioner for thermocouples with SENT output User's Guide Buy/Sample
       
Buck Controller      
ISL78206 40V 2.5A buck controller with integrated high-side MOSFET Datasheet Buy/Sample
       
SSC + LIN PHY      
ZSSC4132 Automotive resistive sensor signal conditioner with LIN interface Datasheet Buy/Sample
ZSSC3170 Automotive sensor signal conditioner with LIN and PWM interface Datasheet Buy/Sample