An automotive battery management system (BMS) is the “brain” of an electric vehicle battery pack, and its performance greatly affects the driving range and battery life of an electric vehicle. Renesas products are ideal for accurate and safe BMS applications.
This reference design operates as an example of a complete automotive battery management system for up to 70 series-connected Li-ion cells. The RH850 microcontroller (MCU) communicates with the ISL78714 multi-cell Li-ion battery manager devices to monitor cell voltage, pack temperature and current, record significant fault detection, and control cell balance. The ISL78714 contains daisy chain hardware to provide robust, isolated communication between batteries. The RH850 can interface to multiple CAN, LIN, UART, and RS-485 buses and control multiple PWM outputs. The reference design is based on the ISL78714BMS5XBEKIT1Z automotive-grade multi-cell Li-ion battery manager reference design kit.
For application models and software corresponding to the kit, visit the Automotive BMS Application Model & Software page.
System Benefits:
Automotive BMS Application Model & SoftwareBMS application models and software reduce the effort and time required to develop applications to estimate State Of Charge and State Of Health. | Software Package | Renesas |
In electric vehicles today, there are two key parameters, the state of health and the state of charge. Renesas' Battery Management Solution (BMS) device supports these parameters. This demonstration highlights Renesas' ISL78714 automotive-grade Li-ion battery manager IC and the RH850/P1M 32-bit automotive microcontroller (MCU). In addition to the ISL78714 battery manager IC and RH850 MCU, the demo board is supported by a host of other Renesas products including the RAA270005 power management IC (PMIC), RV1S2752Q photocoupler, and the uPD166031A/32/33/34 and RAJ2800024/34/44 integrated power devices (IPDs).
Renesas Strategy for xEV | Blog Post | Jan 13, 2023 | |
Automotive BMS Application Model & Software Initiatives | Blog Post | Aug 9, 2022 |
Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.