There are many types of brake systems, including ABS,* antiskid functions for maintaining vehicle stability, regenerative braking and brake control systems for hybrid and electric vehicles, and central vehicle control systems supporting interoperation with other systems such as the engine. As a result, there is a demand for microcontrollers (MCUs) with a variety of functions and performance levels. As with steering systems, the very highest level of functional safety is essential. Renesas supplies solutions optimized for many types of systems, including MCUs and power MOSFETs.

*ABS: Anti-lock Brake System

Brake System Block Diagram

Related Products

Microcontroller

Recommended
Product
ROM
(Bytes)
RAM
(Bytes)
Operating
Frequency
(MHz)
Package
(Pin Count)
Features
RH850/P1H-C 4M, 8M LRAM: 2x64K
GRAM: 960K
160, 240
2×DCLS*1
292, 404 FBGA ICU-M, ECM, ECC, 4xCAN, 4xFlexRay, Ethernet, 2xADC (40×12-bit)
RH850/P1M 512K, 1M, 2M LRAM: 64K, 128K
Trace RAM: 32K
ERAM: 8K, 32K
160
DCLS*1
100, 144 LFQFP ICU-S, ECM, ECC, 3xCAN, 2xFlexRay, 2xADC (12×12-bit)
RH850/P1M-E 1M, 2M LRAM: 128K
GRAM: 64K
Trace RAM: 32K
ERAM: 8K, 32K
160
DCLS*1
100, 144 LFQFP ICU-S, ECM, ECC, 3xCANFD, 2xFlexRay, 2xADC (12×12-bit)
RH850/P1M-C 2M LRAM: 128K
GRAM: 320K
120, 160, 240
DCLS*1
144 LQFP,
292 FBGA
ICU-M, ECM, ECC, CANx3ch, FlexRayx2ch, Ethernet, 2xADC (24×12-bit)
RH850/P1L-C 512K, 1M LRAM:64K, 100K
Trace RAM:32K
ERAM: 8K
120
DCLS*1
80, 100, 144 LFQFP ICU-S, ECM, ECC, 2xCAN, ADC (20x12-bit )

*1 DCLS: Dual Core Lock Step

Analog/Power Devices

Analog/Power Device Recommended
Product
Features
Brake System
Motor Drive MOSFET
NP110N04PUK 40V/1.4mΩ, TO-263
NP109N04PUK 40V/1.75mΩ, TO-263
NP100N04PUK 40V/2.3mΩ, TO-263
Brake System
Hydraulic Solenoid Drive MOSFET
NP60N04NUK 40V/4.3mΩ, TO-263
NP45N06VUK 60V/9.6mΩ, TO-253
Brake System
MOSFET and IPD for Failsafe Switches
UPD166033T1U 42V/6mΩ, TO-252 7-pin, single-channel, high-side IPD, protection function, load current sensor
UPD166034T1U 42V/8mΩ, TO-252 7-pin, single-channel, high-side IPD, protection function, load current sensor
UPD166031AT1U 42V/10mΩ, TO-252 7-pin, single-channel, high-side IPD, protection function, load current sensor
UPD166032T1U 42V/12mΩ, TO-252 7-pin, single-channel, high-side IPD, protection function, load current sensor
RJE0603JPE -60V/15mΩ, thermal FET
Power Management IC RAA270005KFP Ideal power solution for RH850/P1x (with built-in voltage regulator for MCU’s core). Integrated fault diagnosis and monitor functions. Supports cranking operation.
Op-Amp READ2351JSP Full range input/output, low power consumption
READ2352JSP Full range input/output, high slew rate
UPC1251/UPC451 Low power consumption
UPC842/UPC844 High slew rate
Comparator UPC277/UPC177 Low power consumption

printNews & Additional Resources