IDTs ADC1210S105F2 demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVDS DDR output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance.

Features

  • SMA connector for clock and analog input signals
  • LVDS/DDR outputs
  • Single power supply (on-board regulators)

tuneProduct Options

Part Number Part Status Pkg. Code Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Buy Sample
ADC1210S105F2-DB
Obsolete BD0 BOARD 0 I No
Availability

descriptionDocumentation

Title language Type Format File Size Date
User Guides & Manuals
Demo Board Software ADC_1_r04 Manual - Software ZIP 2.33 MB