New IDT Arc Fault Detector Delivers a Single-IC Solution That Safeguards Solar Power Systems

Stock Price
Investor Relations

The UL-Recognized ZNRG2061is a Smart Photovoltaic SoC Whose Trainable Algorithm Delivers Safe and Reliable Signaling of Arc Faults while Avoiding Nuisance Tripping

29 Mar 2017

SAN JOSE, Calif., March 29, 2017—Integrated Device Technology, Inc. (IDT) (NASDAQ: IDTI) today introduced a single-chip photovoltaic (PV) DC arc fault detector to help protect against fire hazards in solar power systems. The ZNRG2061 is a system-on-chip (SoC) built around the IDT® proprietary ArcWizard™ trainable algorithm, which ensures reliable signaling of arc faults while avoiding nuisance tripping. The ZNRG2061 is designed for implementation in PV solar power inverters, combiner boxes, DC optimizers and arc fault circuit interrupters (AFCIs).

The ZNRG2061 works in 12V and 24V power supply installations. It requires few external components and comes in a small footprint 5 x 5 mm QFN package.  The device is a UL Recognized Component, simplifying the process for customers seeking the UL listing mandatory in North America.

The National Electric Code mandates that ground or building-mounted PV systems are equipped with an arc-fault protection, to prevent fires caused by poor electrical connections. The ZNRG2061 uniquely delivers the advantage of a single-IC chip coupled with the ArcWizard training algorithm.

“The ZNRG2061 is another example of IDT’s focused and concerted effort to expand into the industrial products market segment,” said Mario Montana, vice president and general manager of IDT’s Automotive and Industrial Division. “This product is a compact PV arc fault detector that improves solar power system performance and safety by providing effective and accurate arc fault detection, while avoiding nuisance tripping,  thereby  lowering the total cost of system operations.”

 

ZNRG2061 Features

  • Complete DC line arc-fault detection solution in a single IC
  • Advanced signal processing via FFT
  • Smart automated trainable algorithm to avoid nuisance tripping
  • Latched (static) and non-latched (dynamic) digital output signaling
  • UL 1699B design compliant and UL1988 recognized
  • Built-in self test
  • Ability to interface with pseudo arc signal
  • Automatic gain adjustment
  • Fault clear from annunciator (via communication)
  • Compact 5 x 5 mm package

 

© 2017. IDT and the IDT logo are trademarks or registered trademarks of Integrated Device Technology, Inc. All other brands, product names and marks are or may be trademarks or registered trademarks used to identify products or services of their respective owners.


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.