IDT Introduces Broadband SPST Absorptive RF Switch Featuring Constant Impedance Technology

Stock Price
Investor Relations

With an Operating Range of 30 to 8000 MHz, the F2910 is a High Linearity, Low Insertion Loss Switch That Targets a Multitude of Wireless and RF Applications

01 Nov 2016

SAN JOSE, Calif., Nov. 1, 2016— Integrated Device Technology, Inc. (IDT) (NASDAQ: IDTI) today introduced a new broadband single-pole, single-throw (SPST) absorptive switch developed for a wide range of wireless and RF applications. With an operating frequency range of 30 to 8000 MHz, the IDT® F2910 is a high-linearity, low-insertion loss 50-ohm switch that delivers exceptional RF performance. The device is ideal for 4G/LTE-Advanced base stations, portable wireless applications, point-to-point, public safety infrastructure, and test equipment.

The F2910 features IDT’s industry-first Kz constant impedance technology, which maintains near-constant impedance when switching RF ports and improves hot switching ruggedness. The device offers excellent linearity and isolation performance while providing a 50-ohm termination on the output port when in isolation mode. The F2910 uses a single supply voltage and supports 3.3 V or 1.8 V control logic for ease of design.

“The F2910 is the latest example of IDT’s commitment to serving the RF community through innovative, high-performance devices,” said Duncan Pilgrim, general manager of IDT’s RF Division. “By featuring our unique Kz technology in a broadband SPST absorptive switch, IDT is able to offer a device that meets or exceeds the needs engineers have for wide variety of RF applications.”

 

F2910 Feature Highlights

  • Frequency range: 30 to 8000 MHz
  • RF performance @ 4 GHz
    • IL = 0.67 dB
    • Isolation = 41 dB
    • RL = 20 dB
    • IIP3 = 65 dBm
    • IIP2 = 118 dBm
    • P1dB = +35 dBm
  • Supply voltage: 2.70 V to 5.50 V
  • Switching time = 265ns
  • 1.8 V or 3.3 V control logic
  • Operating temperature range: -55 °C to +105 °C
  • Pin-compatible with competitive devices

 

© 2016 IDT. IDT and the IDT logo are trademarks or registered trademarks of Integrated Device Technology, Inc. All other brands, product names and marks are or may be trademarks or registered trademarks used to identify products or services of their respective owners.


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.