Overview

Description

A complete hardware and software development kit for ADAS applications like automated parking and surround view monitoring.

System Benefits​:

  • Enables main processing of autonomous driving applications through object recognition of in-vehicle camera images using deep learning and sensor fusion with radar and LiDAR
  • Reference board includes peripheral circuits required for automated driving solutions and a board-to-board expansion connector. Customers can use the board to kickstart hardware & software development and shorten time-to-market
  • CPU board equipped with R-Car V3M, LPDDR4x-4266 memory and HyperFlash™ memory creates a core system, reducing time-to-market
  • 4-Phase controller and MOSFET power module provide a stable, high-output power supply. PMICs optimize BOM cost & PCB space
  • Offers flexible inputs and outputs using RGMII (6 channels) as the Ethernet interface and CSI2 (4 channels) as the camera interface
  • Programmable clock generators replace multiple crystals and PCIe clocks

Comparison

Applications

Applications

  • ADAS applications like automated parking, surround view monitor, etc.

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 AS216 AS216 AS216 Automotive Radar Sheet.13 Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Sheet.20 Car Tx/Rx Antenna Tx/Rx Antenna Tx/Rx Antenna Buck Regulator Buck Regulator Buck Regulator Buck Regulator Buck Regulator Radar PMIC*1 Radar PMIC*1 Buck Regulator 1 Buck Regulator Buck Regulator Buck Regulator 2 Buck Regulator Buck Regulator RADAR Transceiver RADAR Transceiver RADAR Transceiver Connector Line Connector Line.62 Battery 12V.66 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Connector Line.68 Connector Line.69 Connector Line.70 Connector Line.71 Connector Arrow Connector double arrow 12V Battery 12V Battery 12V Battery RADAR 76-81GHz Radar 76-81GHz Radar 76-81GHz *1 RADAR PMIC is under planning *2 R-Car V3U is for advance radar development *1 Radar PMIC is under planning *1 Radar PMIC is under planning RADAR Front-end Board Radar Front-end Board Radar Front-end Board Connector Line.88 Connector Arrow.90 Processor Board Processor Board Processor Board R-Car V3M R-Car V3M R-Car V3M Clock Generator Clock Generator Clock Generator Pre-regulator 2 Pre-regulator Pre-regulator PMIC PMIC PMIC Pre-regulator Component block.631 Component block.77 Pre-regulator Pre-regulator Radar Transceiver Radar Transceiver Radar Transceiver LDO LDO LDO LDO LDO LDO
Exiting Interactive Block Diagram
RAA270205 Radar Transceiver

Renesas is entering the automotive radar market with a new family of radar transceivers for ADAS and Level 3+ autonomous driving. Gain insight into the Renesas solution and find out how to achieve high-definition imaging radar with Renesas’ high-performance 28nm RF CMOS radar transceiver designed for the highest accuracy.

News & Blog Posts

Blog Post Mar 15, 2022
Blog Post Jan 14, 2022
Blog Post Sep 30, 2021
Blog Post Jul 28, 2021