Overview

Description

The MCK-RA6T2 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA6T2 right away.

Features

  • The CPU board is equipped with the RA6T2 as the motor control MCU.
  • Inverter board for 3-phase BLDC motor (48V/10A rating)
  • On-board debugger for flash programming of RA6T2
  • Supports 1-shunt/3-shunt current sensing
  • Overcurrent detection
  • Supports the motor control development support tool "Renesas Motor Workbench" (Introduction to the use of Motor Workbench (with videos))
  • Motor control evaluation and debugging can be performed safely with the communication board which isolates PC and the CPU board electrically
  • Supports Hall sensors, encoders, and inductive position sensors
  • Included items
    • RA6T2 CPU board
    • Inverter board (MCI-LV-1)
    • Communication board (MC-COM)
    • Permanent magnet synchronous motors
    • Accessories (cables, standoffs, etc.)

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QE: Tools for Particular Applications
A group of utilities which extends integrated development environment (Tools for Particular Applications: USB, TCP/IP, Bluetooth® low energy, Camera, LCD, Capacitive Touch Sensors, and Current Consumption Tuning etc.)
Solution Toolkit Renesas
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
2 items

Software Downloads

Type Title Date
PCB Design Files ZIP 2.04 MB
1 item

Sample Code

Related Boards & Kits

Boards & Kits