Overview

Description

The FS1025-DG is a fully calibrated gas flow meter and is targeted for gas flow applications. The sensor utilizes thermopile sensing, which provides an excellent signal-to-noise ratio and is ideal for applications requiring low power. The FS1025-DG provides a linear output with flow. It features an Analog, 0 to 4.5V, and Digital I2C output.

FS1025-DG complies with NSF/ANSI 61: Drinking Water Systems Components - Health Effects. It can be safely used for breath and ventilator applications.

Features

  • Measures gas flow
  • Robust solid isolation technology
  • Resistant to vibration and pressure shock
  • Fast response time
  • 0 to 4.5V DC output, digital I2C output
  • Supply voltage: 5V DC
  • Operating temperature range: 5°C to +75°C
  • NSF/ANSI 61 Compliant

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 386 KB
Application Note PDF 135 KB
End Of Life Notice PDF 1.07 MB
Product Change Notice PDF 87 KB
Product Brief PDF 236 KB
5 items

Design & Development

Models