The DA9053-A is a quad buck system Power Management IC (PMIC) with supply domain flexibility to support a wide range of multicore application processors including Arm® multicore devices, associated peripherals and user interface functions.
Combined with a switched-mode DC input/USB compatible charger, full power path management and multiple sleep modes, the device offers an energy-optimized solution suitable for automotive infotainment and telematics applications.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.