Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
RAM (KB) |
Program Memory (KB) |
Timer |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
2 | 56 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 125°C | ||
2 | 56 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -20 to 75°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 105°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 125°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -20 to 75°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 105°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 125°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -20 to 75°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 105°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 125°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -20 to 75°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 105°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 125°C | ||
1 | 16 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -20 to 75°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 105°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 125°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -20 to 75°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 105°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 125°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -20 to 75°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 105°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 125°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -20 to 75°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 105°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 125°C | ||
1 | 24 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
2 | 32 | 8-bit x 3-ch, 16-bit x 2-ch | -20 to 75°C | ||
2 | 32 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
2 | 32 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 105°C | ||
2 | 32 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 125°C | ||
2 | 32 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
2 | 32 | 8-bit x 3-ch, 16-bit x 2-ch | -20 to 75°C | ||
2 | 32 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 85°C | ||
2 | 32 | 8-bit x 3-ch, 16-bit x 2-ch | -40 to 105°C |