Title Information
Product Number: ISL9008AIEFZ-T
Pkg. Name:P5.049
Pkg. Previous Code:PHC
Pkg. Code: PHC
Lead Count: 5
Length: 2 mm
Width: 1.2 mm
Thickness: 1.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SC70
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details