Title Information
Product Number: ISL80102IRAJZ-TK
Pkg. Name:L10.3X3
Pkg. Previous Code:LBB
Pkg. Code: LBB
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: DFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details