Overview

Description

Electric mobility platforms are a huge focus across multiple types of applications. E-bikes, e-scooters, forklifts, and hybrid electric vehicles are just a few of the applications that require a variety of solutions. In this system, Renesas provides engineers with a design that can be configured to target specific attributes, such as low voltage and cost, functionality and efficiency, or high power and torque. This design provides the building blocks for a variety of motor solutions.

System Benefits:

  • Complete design that focuses on three types of solutions: low voltage and cost, functionality and efficiency, or high power and torque
  • Fits a variety of electric motor drive solutions and voltage ranges

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Wireless Power Transmitter Wireless Power Transmitter Wireless Power Transmitter Battery Front End Battery Front End Battery Front End Sheet.1 Sheet.2 Sheet.3 Sheet.4 US069 US069 US069 VREG VREG VREG Buck-Boost Controller Buck-Boost Controller Buck-Boost Controller GPIO GPIO GPIO Op Amp 1 Op Amp Op Amp Op Amp 2 Op Amp Op Amp Multiplexer Multiplexer Multiplexer Battery Pack Battery Pack Battery Pack MOSFET MOSFET MOSFET Line In Line In Line In MOSFET MOSFET MOSFET MOSFET MOSFET MOSFET MOSFET MOSFET MOSFET BFE and Charger Board BFE and Charger Board BFE and Charger Board Battery 3-Cell Sheet.44 Sheet.45 Sheet.46 Sheet.47 Line 1pt.1552 Line 1pt.1608 Sheet.50 Sheet.51 Signal Ground Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.94 Sheet.95 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Wireless Receiver Board (Optional) Wireless Receiver Board (Optional) Wireless Receiver Board (Optional) Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Transformer Line.841 Inductor Air Core.509 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Line.29 Inductor Air Core.212 Sheet.156 Sheet.157 Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.172 Sheet.173 Sheet.174 Sheet.176 Sheet.177 Sheet.178 Sheet.179 BLE Control Board (Optional) BLE Control Board (Optional) BLE Control Board (Optional) UART to USB UART to USB UART to USB Antenna Sheet.185 Sheet.186 Sheet.187 Sheet.188 Sheet.189 Sheet.190 Sheet.193 Sheet.194 Sheet.195 DC/DC Converter DC/DC Converter DC/DC Converter LDO LDO LDO Motor Control Sensors Motor Control Sensors Motor Control Sensors Half-Bridge Driver Half-Bridge Driver Half-Bridge Driver Op Amp 3 Op Amp Op Amp MOSFET Bank MOSFET Bank MOSFET Bank Hall Sensors Hall Sensors Hall Sensors Resistor Rheostat Sheet.211 Resistor - Fixed.128 Ground (earth) Sheet.214 Sheet.215 Sheet.216 Sheet.217 Sheet.218 Sheet.226 Sheet.227 Resistor - Fixed Sheet.230 Sheet.232 Sheet.234 Sheet.235 Sheet.237 Sheet.238 Sheet.240 Sheet.241 Sheet.245 Sheet.247 Sheet.252 Sheet.253 Sheet.257 Connector 1.168 Connector 1.168.260 Sheet.262 Connector 1.168.263 3.3V 3.3V 3.3V Sheet.270 Sheet.271 Sheet.273 Sheet.274 Sheet.275 Sheet.276 Sheet.279 Sheet.280 Sheet.281 Sheet.282 Cellphone connectivity to e-scooter via BLE for: Throttle control, Battery status, GPS connection, Save history of routes Cellphone Connectivity to E-scooter via BLE for: Throttle Con... Cellphone Connectivity to E-scooter via BLE for:· Throttle Control· Battery Status· GPS Connection· Save History of Routes Sheet.286 Sheet.287 Sheet.288 Sheet.289 Debug USB Debug USB Debug USB USB USB USB Sheet.294 Sheet.295 12V 12V 12V 48V 48V 48V Sheet.310 Connector 1.311 Sheet.312 Sheet.315 Connector 1.316 Sheet.317 3.3V 3.3V 3.3V Sheet.319 Sheet.320 Throttle Throttle Throttle Sheet.322 Sheet.324 Sheet.326 Sheet.327 Sheet.328 Sheet.329 Sheet.330 Sheet.331 Sheet.332 Sheet.333 Sheet.337 Connector 1.168.344 Sheet.348 Sheet.349 Sheet.351 Sheet.353 Sheet.354 Connector 1.168.355 48V 48V 48V 3.3V 3.3V 3.3V 3 3 3 3 Sheet.366 Sheet.369 Sheet.339 Sheet.340 Sheet.341 Sheet.342 Sheet.343 Sheet.368 Sheet.338 Motor Control Board Motor Control Board Motor Control Board Motor Sheet.371 Sheet.372 M M Sheet.374 Wireless Charging Receiver Wireless Charging Receiver Wireless Charging Receiver Vdd Vdd Vdd I2C I2C I2C Sheet.375 MCU 1 MCU MCU Vdd Vdd Vdd 12-bit ADC 12-bit ADC 12-bit ADC GPIO GPIO GPIO PWM PWM PWM IRQ IRQ IRQ I2C I2C I2C SI2C SI2C SI2C GPIO GPIO GPIO Sheet.376 MCU 2 MCU MCU I2C I2C I2C Vdd Vdd Vdd BLE5.0 BLE5.0 BLE5.0 USB USB USB UART UART UART
Exiting Interactive Block Diagram