Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
VDE | V196.15X15 | FBGA | 196 | PLASTIC | PLASTIC | Yes | 15.01mm | 15.01mm | 1.02mm | 1.00mm |
MSN | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
pkg_6840 | PRBG0561FB-A | BGA | 561 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
pkg_7919 | PLBG0216GA-A | LFBGA | 216 | IC | Yes | 16.00mm | 16.00mm | 1.56mm | ||
WEH | W3X5.15A | WLCSP-TKCURDLBC | 15 | PLASTIC | PLASTIC | Yes | 2.15mm | 1.51mm | 0.54mm | 0.40mm |
MVZ | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_20103 | PTBG0121KB-A | TFBGA | 121 | IC | Yes | 6.00mm | 6.00mm | 1.14mm | 0.50mm | |
pkg_7983 | PRBG0655GB-A | FBGA | 655 | IC | Yes | 24.50mm | 19.50mm | 2.45mm | ||
MZG | MDP0044 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
L3W | L34.4X6A | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
PFG48 | TVSOP | 48 | G | PLASTIC | Yes | 9.70mm | 4.40mm | 1.00mm | 0.40mm | |
pkg_8046 | PLQP0176LC-C | LFQFP | 176 | IC | Yes | 20.00mm | 20.00mm | 1.60mm | ||
PBV | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
LL0032AA | LGA | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm | |
PYG28 | SSOP | 28 | G | PLASTIC | Yes | 10.20mm | 5.30mm | 1.73mm | 0.65mm | |
pkg_8110 | PRQP0080GF-B | QFP | 80 | IC | Yes | 20.00mm | 14.00mm | 2.45mm | ||
pkg_10395 | PRBG0289GA-A | FBGA | 289 | IC | Yes | 20.00mm | 20.00mm | 1.71mm | ||
LEP | L48.5X6 | QFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.00mm | 0.90mm | 0.00mm |
pkg_9975 | PLBG0176KA-A | LFBGA | 176 | IC | Yes | 8.00mm | 8.00mm | 1.40mm | ||
pkg_6697 | PXSF0002ZA-A | EFP | 2 | Dic | Yes | |||||
LHS | L16.3X3 | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
QRJ | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
pkg_6773 | PUSF0002ZD-A | TURP-FM | 2 | Dic | Yes | |||||
LLL | MDP0046 | QFN | 38 | PLASTIC | PLASTIC | Yes | 5.00mm | 7.01mm | 0.90mm | 0.00mm |
VJF | V144.7X7A | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MTB | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
pkg_6850 | PRBG0449GC-A | FBGA | 449 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | ||
CD10 | CLCC | 10 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.54mm | |
pkg_7930 | PLBG0241JA-A | LFBGA | 241 | IC | Yes | 16.00mm | 16.00mm | 1.51mm | ||
WES | W7X8.56 | WLCSP-BP | 56 | PLASTIC | PLASTIC | Yes | 3.21mm | 3.11mm | 0.50mm | 0.40mm |
MWM | M28.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
LYE | L16.3X3G | QFN | 16 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm | |
NDG20 | VFQFPN | 20 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm, 1.00mm | 0.40mm | |
pkg_7994 | PLBG0084KB-A | LFBGA | 84 | IC | Yes | 6.00mm | 6.00mm | 1.42mm | ||
MZT | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
WQX | W2X4.8A | WLCSP-BP | 8 | PLASTIC | Yes | 1.44mm | 0.76mm | 0.50mm | 0.35mm | |
PJG24 | SOJ | 24 | G | PLASTIC | Yes | 15.90mm | 7.60mm | 2.67mm | 1.27mm | |
pkg_8058 | PRQJ0032DB-A | QFJ | 32 | IC | Yes | 14.04mm | 11.50mm | 4.60mm | ||
PDE | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
QV0020AA | VFQFPN | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.50mm | |
pkg_8121 | PRQP0044GE-B | QFP | 44 | IC | Yes | 10.00mm | 10.00mm | 3.00mm | ||
pkg_10456 | TLBG0180FA-A | T-LBGA | 180 | IC | Yes | 18.50mm | 14.00mm | 1.37mm | ||
HMG675 | FCBGA | 675 | G | PLASTIC | Yes | 27.00mm | 27.00mm | 2.41mm | 1.00mm | |
pkg_8185 | PRSP0028DH-A | SOP | 28 | IC | Yes | 17.90mm | 7.20mm | 2.90mm | ||
pkg_111 | PLQP0208KA-A | LFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 1.70mm | ||
pkg_8248 | PTSB0028DA-C | TSOP(2) | 28 | IC | Yes | 10.16mm | 1.10mm | |||
pkg_11623 | PRSS0004ZW-A | TO-3P | 4 | Dic | Yes | 4.50mm | ||||
HMG484 | FCBGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.89mm | 0.80mm | |
pkg_8309 | PTSP0008JF-A | TSSOP | 8 | IC | Yes | 2.90mm | 2.80mm | 1.03mm | ||
LPY | L8.3X3K | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 16.51mm |