Overview

Description

The RZ/A2M Evaluation Board Kit is a best evaluation board kit to evaluate RZ/A2M. MIPI camera module, Display Output Board for display connection and on-chip debugging emulator (Segger J-Link Lite) are included, so you can start evaluation immediately after opening. Please feel the performance and function of RZ/A2M with this product by all means.

The TFT board which can be connected to RZ/A2M Evaluation Board Kit(RTK7921053S00000BE) can be purchased.
Regarding the TFT board, please check RSK+RZA1H RSK TFT Application Board Application Note (PDF)

Get Started Using RZ/A2M (RZ/A Start-up page)

Features

  • On-board device: RZ/A2M (R7S921053VCBG: with DRP function, without encryption function, internal RAM 4MB) Evaluation of DRP (Dynamically Reconfigurable Processor) is possible.
  • MIPI Camera Module (MIPI CSI) is bundled and image recognition processing etc. can be used with images input with MIPI camera.
  • HyperMCP (Multi-chip package), in which HyperFlash* and HyperRAM* are installed in one package, is mounted. HyperFlash* and HyperRAM* can be evaluated.
  • A Display Output Board is included and the graphic output is possible by connecting it to the external display.
  • It is possible to evaluate 2ch Ethernet communication.
  • Other peripheral functions such as SDHI and USB can also be evaluated.
  • Allows for safe and secure connection to the AWS cloud.
    * HyperFlash* and HyperRAM* are trademarks of Cypress Semiconductor Corporation of the U.S.

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/A2M FreeRTOS™ Software Package
Software package for the RZ/A2M that supports DRP(Dynamically Reconfigurable Processor), camera input, LCD output, and image adjustment.
Software Package Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 5 KB 日本語
1 item

Sample Code

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

A camera solution using the RZ/A2M's high-speed image processing and DRP technology for detecting faces and barcodes, supports an on-board emulator for fast development.