12V Power Distribution Controller Evaluation Board
The ISL6115AEVAL1Z evaluation board is default provided as a +12V high-side switch controller with the CR level set at 2.5A.
Bias and load connection points are...
This fully featured hot swap power controller targets +12V applications. The ISL6115A with its integrated charge pump has a higher (6. 5V vs 5V) gate drive than its sister part the ISL6115 making this part an immediate efficiency improvement replacement. This IC features programmable overcurrent (OC) detection, current regulation (CR) with time delay to latch-off and soft-start. The current regulation level is set by 2 external resistors; RISET sets the CR Vth and the other is a low ohmic sense resistor across, which the CR Vth is developed. The CR duration is set by an external capacitor on the CTIM pin, which is charged with a 20µA current once the CR Vth level is reached. The IC then quickly pulls down the GATE output latching off the pass FET.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 508 KB | |
Brochure | PDF 8.73 MB | |
White Paper | PDF 295 KB | |
Product Change Notice | PDF 152 KB | |
Other | PDF 2.20 MB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
7 items
|
The ISL6115AEVAL1Z evaluation board is default provided as a +12V high-side switch controller with the CR level set at 2.5A.
Bias and load connection points are...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.