The 7133 high-speed 2K x 16 Dual-Port Static RAMs is designed to be used as a stand-alone 16-bit Dual-Port RAM or as a "MASTER" Dual-Port RAM together with the 7143 "SLAVE" Dual-Port in 32-bit-or-more word width systems. Low-power (LA) versions offer battery backup data retention capability, with each port typically consuming 200μW for a 2V battery. Military grade product in compliance with MIL-PRF-38535 QML is available.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
7133LA20JG circleActive Samples Available |
PLCC | 68 | C | Yes | Tube | 3 | Get Samples, | |
PLCC | 68 | C | Yes | Reel | 3 | 28.08 | ||
7133LA20PFG circleActive Samples Available |
TQFP | 100 | C | Yes | Tray | 3 | 30.91 | Get Samples, |
TQFP | 100 | C | Yes | Reel | 3 | |||
7133LA25JGI circleActive Samples Available |
PLCC | 68 | I | Yes | Tube | 3 | 28.81 | Get Samples, |
PLCC | 68 | I | Yes | Reel | 3 | 28.81 | ||
7133LA25PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | Get Samples, | |
TQFP | 100 | I | Yes | Reel | 3 | 30.51 | ||
7133SA35PFG circleActive Samples Available |
TQFP | 100 | C | Yes | Tray | 3 | Get Samples, | |
PGA | 68 | M | No | Tray | 1 | 219.14 |