Title Information
Product Number: ISL9014AIRNFZ
Pkg. Name:L10.3X3C
Pkg. Previous Code:LBR
Pkg. Code: LBR
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: DFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details