Title Information
Product Number: RBN40H65T1FPQ-A0#CB0
Pkg. Name:PRSS0003ZH-A
JEITA Standard:-
Pkg. Code: pkg_8818
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-247A
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details