Title Information
Product Number: ZL9006MAIRZ
Pkg. Name:Y32.17.2X11.45
Pkg. Previous Code:YGH
Pkg. Code: YGH
Lead Count: 32
Length: 17.2 mm
Width: 11.4 mm
Thickness: 2.4 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Tray
Pkg. Type: Module
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details