Title Information
Product Number: ISL8273MAIRZ-T
Pkg. Name:Y58.18X23
Pkg. Previous Code:YGL
Pkg. Code: YGL
Lead Count: 58
Length: 23 mm
Width: 18 mm
Thickness: 7.45 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Reel
Pkg. Type: Module
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details