Title Information
Product Number: ISL91132IIMZ-T
Pkg. Name:W4X4.16E
Pkg. Previous Code:WEV
Pkg. Code: WEV
Lead Count: 16
Length: 1.8 mm
Width: 1.8 mm
Thickness: 0.54 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: WLCSP-TKCURDLBC
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free Ball Terminal (SAC405)-e1

More Package Details