Title Information
Product Number: ISL9110AIITNZ-T
Pkg. Name:W4X5.20S
Pkg. Previous Code:WFB
Pkg. Code: WFB
Lead Count: 20
Length: 2.3 mm
Width: 1.6 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: WLCSP-BP
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free Ball Terminal (SAC405)-e1

More Package Details