Title Information
Product Number: ISL21010CFH315Z-TK
Pkg. Name:P3.064
Pkg. Previous Code:PAD
Pkg. Code: PAD
Lead Count: 3
Length: 2.9 mm
Width: 1.3 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOT23
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details