Title Information
Product Number: ISL99360FRZ-T
Pkg. Name:L32.5X5W
Pkg. Previous Code:LIB
Pkg. Code: LIB
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.76 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Reel
Pkg. Type: PQFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details