Title Information
Product Number: UPD70F4179GCA1-UEU-AX
Pkg. Code: PLQP0100KI-C
Lead Count: 100
Length: 14 mm
Width: 14 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details