Title Information
Product Number: HD6437048XXXFW
Pkg. Name:PRQP0080JD-A
Pkg. Previous Code:FP-80Q
JEITA Standard:P-QFP80-14x14-0.65
Pkg. Code: pkg_75
Lead Count: 80
Length: 14 mm
Width: 14 mm
Title Information

More Package Details