Title Information
Product Number: UPD78F9212FH-2A2-E2-A
Pkg. Name:SUBG0016KA-A
Pkg. Previous Code:P16FH-50-2A2-2
JEITA Standard:S-UFBGA16-1.93x2.24-0.50
Pkg. Code: pkg_8370
Lead Count: 16
Length: 2 mm
Width: 2 mm
Thickness: 0.52 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: S-UFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details