Title Information
Product Number: UPD78F9221MC(A)-5A4-E1-A
Pkg. Name:PLSP0020JC-A
Pkg. Previous Code:S20MC-65-5A4-3
JEITA Standard:P-LSSOP20-0300-0.65
Pkg. Code: pkg_3291
Lead Count: 20
Length: 7 mm
Width: 6 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LSSOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details