Skip to main content
Renesas Electronics Corporation

Overview

The TB-S5D3 Target Board Kit enables users to evaluate, prototype, and develop Internet of Things (IoT) endpoint designs and experience best-in-class connectivity with the 120MHz Arm® Cortex®-M4 core, S5D3 microcontrollers (MCUs). Users can experience the full features of the Synergy™ S5D3 MCUs with access to all pins, standardized expansion ports, and preinstalled demo software.

Features

  • Access all pins and on‑board peripherals of the Synergy S5D3 MCU Group
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through, and debug code using the Renesas e² studio IDE or IAR Embedded Workbench® for Renesas Synergy
  • Flexible connectivity options with USB and a Pmod™ connector, enabling rapid prototyping with plug‑in modules
  • Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU) and user push buttons
  • Monitor system status and test functionality using programmable LEDs, capacitive buttons, or mechanical buttons
  • Measure real‑time power consumption during program execution
  • Operate using high‑precision on‑board crystals or a lower‑precision internal clock
  • Security and encryption functions enable secure data communication and storage, with support for industry‑standard algorithms such as AES‑128 and AES‑256
  • Safety features include hardware diagnostics, memory protection, and watchdog timers
  • Debugging and programming supported by on‑board J‑Link® OB

Products in the Design

Sample & Buy

TB-S5D3 Board

TB-S5D3 Target Board Kit

RTK7TBS5D3S00001BU Active
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150
RoHS Compliant:No
China RoHS Compliant:No
1u | $34.12Budgetary Price

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?