Skip to main content

Download Search Results (D1016214)

Issue Date : 11/09/2009

Category : IBIS/BSDL

SH7262, SH7264 IBIS (R5S72640P144FPU, R5S72640W144FPU)



Product Name

R5S72640P144FPU
R5S72640W144FPU

Comments

Frequency/Voltage: 144MHz/1.1 to 1.3V(Internal) 3.0 to 3.6V(Peripheral)
Operating Temperature Range: -40 to 85, -20 to 85
Package: PLQP0208KB-A

Download

Product Name File Name File Size Download Link
SH7262, SH7264 IBIS (R5S72640P144FPU, R5S72640W144FPU) sh7264_1m.ibs 255,042 bytes (0.24 Mbytes) Download

End of content

Back To Top