Download Search Results (D1016213)
Issue Date : 11/09/2009
Category : IBIS/BSDL
SH7262, SH7264 IBIS (R5S72624P144FPU, R5S72624W144FPU)
Product Name
R5S72624P144FPU
R5S72624W144FPU
Comments
Frequency/Voltage: 144MHz/1.1 to 1.3V(Internal) 3.0 to
3.6V(Peripheral)
Operating Temperature Range: -40 to 85, -20 to 85
Package: PLQP0176KB-A
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7262, SH7264 IBIS (R5S72624P144FPU, R5S72624W144FPU) | sh7262_640k.ibs | 252,695 bytes (0.24 Mbytes) | Download |
Japan English