Download Search Results (D1014443)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7670、SH7671、SH7672、SH7673IBIS
Product Name
R5S76700B200BG
R5S76700D133BG
R5S76710B200BG
R5S76710D133BG
R5S76720B200BG
R5S76720D133BG
R5S76730B200BG
R5S76730D133BG
Comments
Frequency/Voltage:200MHz,133MHz/3.0 to 3.6V,1.1 to 1.3V
Operating Temperature Range:-20 to 70,-40 to 85
Package:BGA256
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7670、SH7671、SH7672、SH7673IBIS | r5s767x0.ibs | 298,825 bytes (0.28 Mbytes) | Download |
Japan English