Download Search Results (D1014462)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7203 R5S72030W200FP IBIS
Product Name
R5S72030W200FP
Comments
Frequency/Voltage:200MHz/3.0 to 3.6V,1.1 to 1.3V
Operating Temperature Range:-20 to 85
Package:P-QFP3232-240
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7203 R5S72030W200FP IBIS | sh7203.ibs | 115,184 bytes (0.10 Mbytes) | Download |
Japan English