Skip to main content

Download Search Results (D1014442)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7085 IBIS(At 5V) (R5S70850AN80FPV, R5S70850AD80FPV)



Product Name

R5S70850AN80FPV
R5S70850AD80FPV

Comments

Frequency/Voltage:80MHz/4.5 to 5.5V
Operating Temperature Range:-20 to 85,-40 to 85
Package:LQFP2020-144

Download

Product Name File Name File Size Download Link
SH7085 IBIS(At 5V) (R5S70850AN80FPV, R5S70850AD80FPV) ds7085xa_5v.ibs 214,207 bytes (0.20 Mbytes) Download

End of content

Back To Top